??
CAD model selection
HELP_VARIABLE
Part Number
TDB1010303
Voltage Rating -85°C
10 V
Voltage Rating -125°C
6.0 V
Surge Voltage
11.0 V
DCL 25°C
75 µA
DCL 85°C
0.75 mA
Cap Rating
30000 µF
ESR
55 mΩ
Height
0.329 Inch
Weight
34 g
±10% Rating
Center Lead Length
Inch
Stud Height
Download CAD models
Previews
3D
Dimension
The preview does not represent the part configuration anymore.You have to generate a new preview.